JAJSK00A June 2024 – November 2024 TMUXHS4612
PRODUCTION DATA
The TMUXHS4612 is a protocol agnostic bidirectional multiplexer/demultiplexer that offers low on-state resistance as well as low I/O capacitance, which allows the device to achieve a high bandwidth of 13.0GHz typical for differential channels. The TMUXHS4612 is a passive mux that is recommended for data rates up to 20Gbps. However, the device can be used for interfaces with higher data rates if overall electrical link loss permits. The high-speed data channels of the device provide the high bandwidth necessary for many interfaces to handle differential as well as single-ended signals as long as the single-ended signals do not violate VP-N_ABSMAX. The high-speed channels of the device support differential signaling with common-mode voltage range (CMV) of 0V to 3.6V that can be used in high common-mode interfaces such as HDMI. The sideband channels are 5V tolerant. The sideband channels support 0V to 3.6V CMOS signals with a typical RON of 8.5Ω and 5V CMOS signals with a typical RON of 65Ω.