JAJSK00A June 2024 – November 2024 TMUXHS4612
PRODUCTION DATA
The TMUXHS4612 is designed to operate with 3.0V to 3.6V power supply. Decoupling capacitors can be used to reduce noise and improve power supply integrity. Pullup resistors to 5V must be placed on the source side DDC clock and data lines according to the HDMI standard.
In the HDMI standard the DDC clock, DDC data, and HPD lines are at 5V levels. In some use cases the HDMI source or sink may not be able to handle 5V levels. If this is the case, then an external level shifter must be deployed in order to level shift the HDMI signals to an aceptable level. Figure 8-2 shows an example implementation of an I2C level shifter such as Texas Instruments TCA9517. In this example the HDMI sources are subjected to HDMI levels up to VCC_A (such as 3.3V) instead of HDMI 5V.