JAJSK00A June 2024 – November 2024 TMUXHS4612
PRODUCTION DATA
PARAMETER (3)(4) | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC Characteristics (data and sideband) | |||||||
RON-D | ON-state resistance | All data pins; | VI/O = 0V to VCC; II/O = –10mA; VCC = 3.3V ±10%; 0 to 85℃; | 8.8 | 11 | Ω | |
VI/O = 0V to VCC; II/O = –10mA; VCC = 3.3V ±10%; –40 to 125℃; | 8.8 | 12 | Ω | ||||
RON-SB | ON-state resistance | All sideband pins; | VI/O = 0V to VCC; II/O = –10mA; VCC = 3.3V ±10%; 0 to 85℃; | 8.2 | 15 | Ω | |
VI/O = 0V to VCC; II/O = –10mA; VCC = 3.3V ±10%; –40 to 125℃; | 8.2 | 16 | Ω | ||||
RON-SB-5V | ON-state resistance | All sideband pins; | VI/O = 5V; II/O = –10 mA; VCC = 3.3V ±10%; –40 to 125℃; | 65 | 110 | Ω | |
CON-SB-100K | Sideband ON capacitance to GND | f = 100kHz; | 8 | pF | |||
COFF-SB-100K | Sideband Off capacitance to GND | f = 100kHz; | 5 | pF | |||
CON-SB-1M | Sideband ON capacitance to GND | f = 1MHz; | 7 | pF | |||
COFF-SB-1M | Sideband Off capacitance to GND | f = 1MHz; | 4.5 | pF | |||
IIH-D | Input current for high-speed data pair | All selected data pins. | EN = H; VI/O = 3.3V; VCC = 3.3V ±10%; | 4 | µA | ||
All non-selected data pins. | EN = H; VI/O = 3.3V; VCC = 3.3V ±10%; | 70 | µA | ||||
IIH-SB | Input current for sideband | All selected sideband pins. | EN = H; VI/O = 3.3V; VCC = 3.3V ±10%; | 5 | µA | ||
All non-selected sideband pins. | EN = H; VI/O = 3.3V; VCC = 3.3V ±10%; | 1 | µA | ||||
IOFF-DAB | Leakage under power off (failsafe current) | All data pins | VCC = 0V; VI/O = 0V to 3.3V; All common pins are pulled up to 3.3V and A side and B side are at GND. | –20 | 100 | µA | |
IOFF-SB | Leakage under power off (failsafe current) | All sideband pins | VCC = 0V; VI/O = 0V to 5.5V; | –1 | 5 | µA | |
Control Inputs (SIDEBAND_SEL, D_AB_SEL, EN) | |||||||
VIH-CTRL | High-level input voltage for control pins | Per pin for all control pins. | VCC = 3.3V ±10%; | 1.4 | V | ||
VIL-CTRL | Low-level input voltage for control pins | Per pin for all control pins. | VCC = 3.3V ±10%; | 0.5 | V | ||
IIH-CTRL | Input high leakage current for control pins | Per pin for all control pins. | VCC = 3.6V; VIN = 3.6V; | –0.1 | 0.1 | µA | |
IIL-CTRL | Input low leakage current for control pins | Per pin for all control pins. | VCC = 3.6V; VIN = 0V; | –0.1 | 0.1 | µA | |
IOFF-CTRL | Leakage under power off (failsafe current) | Per pin for all control pins. | VCC = 0V; VIN = 0V or 3.6V; | –0.1 | 0.1 | µA | |
CIN-CTRL | Input capacitance | Per pin for all control pins. | f = 1MHz; | 5 | pF | ||
Power Supply | |||||||
ICC | VCC supply current in active mode | EN = H; VI/O = 0V or VCC; | 800 | µA | |||
ICC-PD | VCC supply current in power-down mode | EN = L; VI/O = 0V or VCC; | 0.04 | 32 | µA |