JAJSK00B June 2024 – January 2025 TMUXHS4612
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Device Switching Time | ||||||
| tSW_POWER_ON | Device power ON time | EN pin from L to H; | 200 | µs | ||
| tSW_POWER_OFF | Device power OFF time | EN pin from H to L; | 400 | ns | ||
| High Speed Pins | ||||||
| tPD | Switch differential propagation delay | f = 1GHz | 60 | ps | ||
| tSW_AB | Switching time from A to B | Measured from 50% of select to 50% of VOH/VOL | 40 | µs | ||
| tSW_BA | Switching time from B to A | Measured from 50% of select to 50% of VOH/VOL | 40 | µs | ||
| tSK_INTRA | Intra-pair output skew between + and - pins for same channel | f = 1GHz | 1.8 | 6 | ps | |
| tSK_INTER | Inter-pair output skew between channels | f = 1GHz | 8 | ps | ||
| Sideband Pins | ||||||
| tPD-SB | Switch single-ended propagation delay | f = 1MHz | 250 | ps | ||
| tSW-SB_AB | Switching time from A to B | Measured from 50% of select to 50% of VOH/VOL | 20 | µs | ||
| tSW-SB_BA | Switching time from B to A | Measured from 50% of select to 50% of VOH/VOL | 20 | µs | ||
| tSK-SB | Output skew between DDC_AUX+ and DDC_AUX- pins | f = 1MHz | 8 | ps | ||