JAJSUQ7B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The on-resistance of a device is the ohmic resistance between the source (Sx) and drain (Dx) pins of the device. The on-resistance varies with input voltage and supply voltage. The symbol RON is used to denote on-resistance. Figure 6-1 shows the measurement setup used to measure RON. Voltage (V) and current (ISD) are measured using this setup, and RON is computed with RON = V / ISD: