JAJSUQ7B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD – VSS | Supply voltage | 50 | V | |
VDD | –0.5 | 50 | V | |
VSS | –32 | 0.5 | V | |
VL | Logic Supply Voltage | –0.5 | 6 | V |
VLOGIC | Logic control input pin voltage (SPI pins) | –0.5 | 6 | V |
ILOGIC | Logic control input pin current (SPI pins) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, Dx) | VSS–0.5 | VDD+0.5 | V |
IIK | Diode clamp current(3) | –30 | 30 | mA |
IS or ID (CONT) | Source or drain continuous current (Sx, Dx) | IDC + 10 %(4) | mA | |
TA | Ambient temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot | Total power dissipation | 1650 | mW |