JAJSUQ7B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fCLK_SPI | SCLK Frequency | –40°C to +125°C | 25 | MHz | |||
tR, tF_SPI | SPI Clock Rise and Fall Times | –40°C to +125°C | 25 | ns | |||
tCLK_SPI | SCLK Period | –40°C to +125°C | 40 | ns | |||
tCLK_H_SPI | SCLK High Time | –40°C to +125°C | 16 | ns | |||
tCLK_L_SPI | SCLK Low Time | –40°C to +125°C | 16 | ns | |||
tCSS | Set Up Time CS to SCLK | –40°C to +125°C | 20 | ns | |||
tSU_SPI | Set Up Time SDI to SCLK | –40°C to +125°C | 12 | ns | |||
tH_SPI | Hold Time SDI to SCLK | –40°C to +125°C | 18 | ns | |||
tCSH | Hold Time SCLK to CS | –40°C to +125°C | 20 | ns | |||
tCSLSDO | CS falling edge to SDO | 20 pF | –40°C to +125°C | 50 | ns | ||
tSDO | SCLK falling edge to SDO | 20 pF | –40°C to +125°C | 50 | ns | ||
tCSHSDO | CS rising edge to SDO returns to high | 20 pF | –40°C to +125°C | 50 | ns | ||
tCSD | CS high time between SPI commands | –40°C to +125°C | 40 | ns | |||
tCSLSCLK | CS falling edge to SCLK becomes stable | –40°C to +125°C | 16 | ns | |||
tCSHSCLK | CS rising edge to SCLK becomes stable | –40°C to +125°C | 16 | ns |