JAJSUQ7B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –15 V to +15 V ID = –10 mA |
25°C | 1 | 1.4 | Ω | |
–40°C to +50°C | 1.6 | ||||||
–40°C to +85°C | 1.9 | ||||||
–40°C to +125°C | 2.2 | ||||||
ΔRON | On-resistance mismatch between channels | VS = –15 V to +15 V ID = –10 mA |
25°C | 0.015 | Ω | ||
–40°C to +50°C | 0.038 | ||||||
–40°C to +85°C | 0.048 | ||||||
–40°C to +125°C | 0.050 | ||||||
RON FLAT | On-resistance flatness | VS = –15 V to +15 V ID = –10 mA |
25°C | 0.001 | Ω | ||
–40°C to +50°C | 0.030 | ||||||
–40°C to +85°C | 0.035 | ||||||
–40°C to +125°C | 0.040 | ||||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.005 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V |
25°C | –0.4 | 0.012 | 0.4 | nA |
–40°C to +50°C | -0.75 | 0.75 | |||||
–40°C to +85°C | 1.5 | ||||||
–40°C to +125°C | 9 | ||||||
ID(OFF) | Drain off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V |
25°C | –0.4 | 0.012 | 0.4 | nA |
–40°C to +50°C | -0.75 | 0.75 | |||||
–40°C to +85°C | 1.5 | ||||||
–40°C to +125°C | 9 | ||||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 22 V, VSS = –22 V Switch state is on VS = VD = ±15 V |
25°C | –0.35 | 0.004 | 0.35 | nA |
–40°C to +50°C | -0.6 | 0.6 | |||||
–40°C to +85°C | 0.5 | ||||||
–40°C to +125°C | 3 | ||||||
POWER SUPPLY | |||||||
IDDQ | VDD quiescent supply current | VDD = 22 V, VSS = –22 V All switches OFF |
25°C | 45 | 80 | µA | |
–40°C to +85°C | 90 | ||||||
–40°C to +125°C | 115 | ||||||
IDD | VDD supply current | VDD = 22 V, VSS = –22 V All switches ON |
25°C | 840 | 1110 | µA | |
–40°C to +85°C | 1120 | ||||||
–40°C to +125°C | 1125 | ||||||
ISSQ | VSS quiescent supply current | VDD = 22 V, VSS = –22 V All switches OFF |
25°C | 15 | 30 | µA | |
–40°C to +85°C | 45 | ||||||
–40°C to +125°C | 65 | ||||||
ISS | VSS supply current | VDD = 22 V, VSS = –22 V All switches ON |
25°C | 680 | 800 | µA | |
–40°C to +85°C | 850 | ||||||
–40°C to +125°C | 900 |