SLOS275E January 2000 – November 2016 TPA0211
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BYPASS | 4 | I | BYPASS is the tap to the voltage divider for internal mid-supply bias. This terminal must be connected to a 0.1-µF to 1-µF capacitor. |
GND | 7 | — | GND is the ground connection. |
IN | 1 | I | IN is the audio input terminal. |
SE/BTL | 6 | I | When SE/BTL is held low, the TPA0211 is in BTL mode. When SE/BTL is held high, the TPA0211 is in SE mode. |
SHUTDOWN | 2 | I | SHUTDOWN places the entire device in shutdown mode when held low. TTL compatible input. |
VDD | 3 | — | VDD is the supply voltage terminal. |
VO+ | 5 | O | VO+ is the positive output for BTL and SE modes. |
VO– | 8 | O | VO– is the negative output in BTL mode and a high-impedance output in SE mode. |