4 Revision History
Changes from B Revision (July 2015) to C Revision
- Changed the Supply Voltage (AVCC to GND, PVCC to GND) MAX value From: 16 V To: 20 V in the Absolute Maximum RatingsGo
Changes from A Revision (June 2015) to B Revision
Changes from * Revision (April 2015) to A Revision
- Changed Wide Supply Voltage Range Feature from 4.5 V to 13.2 V to 4.5 V to 14.4 VGo
- Changed Continuous output power TYP from 10 W to 6 WGo
- Changed Continuous output power TYP from 10 W to 6 W Go
- Changed Continuous output power, PBTL (mono) TYP from 20 W to 12 WGo
- Changed Figure 3Go
- Changed Figure 4Go
- Changed Figure 13Go
- Changed Figure 14Go
- Changed Figure 15Go