JAJSED7B January 2018 – August 2018 TPA3220
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD | Power-stage supply | DC supply voltage | 7 | 30 | 32 | V |
VDD(1) | Supply voltage for internal LDO regulator to supply GVDD and AVDD | DC supply voltage | 7 | 32 | V | |
External supply for VDD, GVDD and AVDD. Internal LDO bypassed | DC supply voltage | 4.5 | 5 | 5.5 | V | |
AVDD | Supply voltage for analog circuits | DC supply voltage | 4.5 | 5 | 5.5 | V |
GVDD | Supply voltage for gate-drive circuitry | DC supply voltage | 4.5 | 5 | 5.5 | V |
RL(BTL) | Load impedance | PVDD = 30 V, Output filter inductance within recommended range | 2.7 | 4 | Ω | |
RL(PBTL) | 1.6 | 3 | ||||
LOUT(BTL) | Output filter inductance | Minimum output inductance at IOC | 5 | 10 | μH | |
LOUT(PBTL) | Output filter inductance, PBTL before the LC filter | Minimum output inductance at IOC | 5 | 10 | ||
Output filter inductance, PBTL after the LC filter | Minimum output inductance at half IOC , each inductor | 5 | 10 | |||
FPWM | PWM frame rate selectable for AM interference avoidance; 1% Resistor tolerance | Nominal | 575 | 600 | 625 | kHz |
AM1 | 510 | 533 | 555 | |||
AM2 | 460 | 480 | 500 | |||
R(FREQ_ADJ) | PWM frame rate programming resistor | Nominal; Master mode | 49.5 | 50 | 50.5 | kΩ |
AM1; Master mode | 29.7 | 30 | 30.3 | |||
AM2; Master mode | 9.9 | 10 | 10.1 | |||
CPVDD | PVDD close decoupling capacitors | 1.0 | μF | |||
V(FREQ_ADJ) | Voltage on FREQ_ADJ pin for slave mode operation | Slave Mode (Connect to AVDD) | 5 | V |