JAJSED7B January 2018 – August 2018 TPA3220
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 8 Ω, 10% THD+N | 60 | W | ||
RL = 4 Ω, 10% THD+N, 1-channel,
5 s duration |
110 | |||||
RL = 8 Ω, 1% THD+N | 50 | |||||
RL = 4 Ω, 1% THD+N, 2-channels,
3 s duration |
89 | |||||
RL = 4 Ω, 1% THD+N, 1-channel,
60 s duration |
89 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.02 | % | ||
Vn | Output integrated noise | A-weighted, AES17 filter, Input Capacitor Grounded, Gain = 18 dB | 72 | μV | ||
|VOS| | Output offset voltage | Inputs AC coupled to GND | 20 | 60 | mV | |
SNR | Signal-to-noise ratio(1) | A-weighted, Gain = 18 dB | 108 | dB | ||
DNR | Dynamic range | A-weighted, Gain = 18 dB | 109 | dB | ||
Pidle | Power dissipation due to idle losses (IPVDD_X) | PO = 0, all outputs switching, AD-modulation, TC = 25°C(2) | 0.55 | W | ||
PO = 0, all outputs switching, HEAD-modulation, TC = 25°C(2) | 0.38 | W |