JAJSED7B January 2018 – August 2018 TPA3220
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Refer to Stereo BTL Application for the Design Requirements.
DESIGN PARAMETER | EXAMPLE |
---|---|
Low Power Supply | 5 V |
High Power Supply | 7 - 30 V |
Analog Inputs | IN1_M = ±2.8 V (peak, max) |
IN1_P = ±2.8 V (peak, max) | |
IN2_M = Grounded | |
IN2_P = Grounded | |
Output Filters | Inductor-Capacitor Low Pass Filter (10 µH + 1 µF) |
Speaker Impedance | 2 - 4 Ω |