SLASE99A December 2015 – April 2016 TPA3250
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
All parameters are measured according to the conditions described in the Recommended Operating Conditions, Typical Characteristics, BTL Configuration, Typical Characteristics, SE Configuration and Typical Characteristics, PBTL Configuration sections.
Most audio analyzers will not give correct readings of Class-D amplifiers’ performance due to their sensitivity to out of band noise present at the amplifier output. AES-17 + AUX-0025 pre-analyzer filters are recommended to use for Class-D amplifier measurements. In absence of such filters, a 30-kHz low-pass filter (10 Ω + 47 nF) can be used to reduce the out of band noise remaining on the amplifier outputs.