JAJSGU0A January 2019 – March 2019 TPA3255-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 4 Ω, 10% THD+N | 315 | W | ||
RL = 4 Ω, 1% THD+N | 255 | |||||
RL = 8 Ω, 10% THD+N | 180 | |||||
RL = 8 Ω, 1% THD+N | 150 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.006% | |||
Vn | Output integrated noise | A-weighted, AES17 filter, Input Capacitor Grounded | 85 | μV | ||
|VOS| | Output offset voltage | Inputs AC coupled to GND | 15 | 60 | mV | |
SNR | Signal-to-noise ratio(1) | 112 | dB | |||
DNR | Dynamic range | 113 | dB | |||
Pidle | Power dissipation due to Idle losses (IPVDD) | PO = 0, 4 channels switching(2) | 2.5 | W |