JAJSGU0A January 2019 – March 2019 TPA3255-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PO | Power output per channel | RL = 2 Ω, 10% THD+N | 148 | W | ||
RL = 2 Ω, 1% THD+N | 120 | |||||
THD+N | Total harmonic distortion + noise | 1 W | 0.04% | |||
Vn | Output integrated noise | A-weighted, AES17 filter, Input Capacitor Grounded | 160 | μV | ||
SNR | Signal to noise ratio(1) | A-weighted | 101 | dB | ||
DNR | Dynamic range | A-weighted | 101 | dB | ||
Pidle | Power dissipation due to idle losses (IPVDD) | PO = 0, 4 channels switching(2) | 2 | W |