デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPA6211A1 is a 3.1-W mono fully-differential amplifier designed to drive a speaker with at least 3-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6211A1 is available in the space-saving
3-mm × 3-mm SON (DRB) and the 8-pin MSOP-PowerPAD™ (DGN) packages.
Features like –80 dB supply voltage rejection from
20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast startup with minimal pop makes the TPA6211A1 ideal for PDA and smart phone applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA6211A1 | MSOP-PowerPAD (8) | 3.00 mm × 3.00 mm |
SON (8) | 3.00 mm × 3.00 mm |