デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPD12S521 is a single-chip electro-static discharge (ESD) circuit protection device for the high-definition multimedia interface (HDMI) transmitter port. While providing ESD protection with transient voltage suppression (TVS) diodes, the TVS protection adds little or no additional glitch in the high-speed differential signals. The high-speed transition minimized differential signaling (TMDS) ESD protection lines add only 0.8-pF capacitance.
The low-speed control lines offer voltage-level shifting to eliminate the need for an external voltage level-shifter IC. The control line TVS diodes add 3.5-pF capacitance to the control lines. The 38-pin DBT package offers a seamless layout routing option to eliminate the routing glitch for the differential signal pairs. The DBT package pitch (0.5 mm) matches with the HDMI connector pitch. In addition, the pin mapping follows the same order as the HDMI connector pin mapping. The TPD12S521 provides an on-chip current limiting switch with output ratings of 55 mA at pin 38. This enables HDMI receiver detection even when the receiver device is powered off.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD12S521 | TSSOP (38) | 6.40 mm × 9.70 mm |
Changes from E Revision (February 2015) to F Revision
Changes from D Revision (September 2014) to E Revision
Changes from C Revision (January 2013) to D Revision
PIN | TYPE | ESD | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
5V_SUPPLY | 1 | PWR | 2 kV(1) | Current source for 5V_OUT. |
LV_SUPPLY | 2 | Bias for CE/DDC/HOTPLUG level shifters. | ||
GND, TMDS_GND | 3, 5, 8, 11,14, 25, 28, 31, 34, 36 | GND | NA | TMDS ESD and parasitic GND return. |
TMDS_D2+ | 4, 35 | ESD clamp | 8 kV(2) | TMDS 0.8-pF ESD protection.(3) |
TMDS_D2– | 6, 33 | |||
TMDS_D1+ | 7, 32 | |||
TMDS_D1– | 9, 30 | |||
TMDS_D0+ | 10, 29 | |||
TMDS_D0– | 12, 27 | |||
TMDS_CK+ | 13, 26 | |||
TMDS_CK– | 15, 24 | |||
CE_REMOTE_IN | 16 | IO | 2 kV(1) | LV_SUPPLY referenced logic level into ASIC. |
DDC_CLK_IN | 17 | |||
DDC_DAT_IN | 18 | |||
HOTPLUG_DET_IN | 19 | |||
HOTPLUG_DET_OUT | 20 | IO, ESD clamp | 8 kV(2) | 5 V_SUPPLY referenced logic level out, plus 3.5-pF ESD(4) to connector. |
DDC_DAT_OUT | 21 | 5 V_SUPPLY referenced logic level out, plus 3.5-pF ESD to connector. | ||
DDC_CLK_OUT | 22 | |||
CE_REMOTE_OUT | 23 | IO, ESD clamp | 8 kV(2) | 3.3-V_SUPPLY referenced logic level out, plus 3.5-pF ESD to connector. |
ESD_BYP | 37 | ESD Bypass | 2 kV(1) | ESD bypass. This pin must be connected to a 0.1-µF ceramic capacitor. |
5V_OUT | 38 | PWR | 2 kV(1) | 5-V regulator output |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V5V_SUPPLY | Supply voltage | –0.3 | 6 | V | |
VLV_SUPPLY | |||||
VI/O | DC voltage at any channel input | –0.5 | 6 | V | |
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per MIL-STD-883, Method 3015, CDISCHARGE = 100 pF, RDISCHARGE = 1.5 kΩ(1) | Pins 1, 2, 16–19, 37, 38 | ±2000 | V |
IEC 61000-4-2 Contact Discharge(2) | Pins 4, 7, 10, 13, 20–24, 27, 30, 33 | ±8000 |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
TA | Operating free-air temperature | –40 | 85 | °C | ||
5V_SUPPLY | Operating supply voltage | 5 | 5.5 | V | ||
LV_SUPPLY | Bias supply voltage | 1 | 3.3 | 5.5 | V |
THERMAL METRIC(1) | TPD12S521 | UNIT | |
---|---|---|---|
DBT | |||
38 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 83.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.8 | |
RθJB | Junction-to-board thermal resistance | 44.7 | |
ψJT | Junction-to-top characterization parameter | 2.9 | |
ψJB | Junction-to-board characterization parameter | 44.1 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
ICC5 | Operating supply current | 5V_SUPPLY = 5 V | 110 | 130 | µA | ||||
ICC3 | Bias supply current | LV_SUPPLY = 3.3 V | 1 | 5 | µA | ||||
VDROP | 5V_OUT overcurrent output drop | 5V_SUPPLY = 5 V, IOUT = 55 mA | 150 | 200 | mV | ||||
ISC | 5V_OUT short-circuit current limit | 5V_SUPPLY= 5 V, 5V_OUT = GND | 90 | 135 | 175 | mA | |||
IOFF | OFF-state leakage current, level-shifting NFET | LV_SUPPLY = 0 V | 0.1 | 5 | µA | ||||
IBACK DRIVE | Current conducted from output pins to V_SUPPLY rails when powered down | 5V_SUPPLY < VCH_OUT | TMDS_D[2:0]+/–, TMDS_CK+/–, CE_REMOTE_OUT, DDC_DAT_OUT, DDC_CLK_OUT, HOTPLUG_DET_OUT |
0.1 | 5 | µA | |||
VON | Voltage drop across level-shifting NFET when ON | LV_SUPPLY = 2.5 V, VS = GND, IDS = 3 mA | 75 | 95 | 140 | mV | |||
VF | Diode forward voltage | IF = 8 mA, | Top diode | 0.85 | V | ||||
TA = 25°C(1) | Bottom diode | 0.85 | |||||||
VCL | Channel clamp voltage at ±8 kV HBM ESD | TA = 25°C(1)(2) | Positive transients | 9 | V | ||||
Negative transients | -9 | ||||||||
RDYN | Dynamic resistance | I = 1 A, TA = 25°C(3) | Positive transients | 3 | Ω | ||||
Negative transients | 1.5 | ||||||||
ILEAK | TMDS channel leakage current | TA = 25°C(1) | 0.01 | 1 | µA | ||||
CIN, TMDS |
TMDS channel input capacitance | 5V_SUPPLY= 5 V, Measured at 1 MHz, VBIAS = 2.5 V(1) |
0.8 | 1.0 | pF | ||||
ΔCIN, TMDS |
TMDS channel input capacitance matching | 5V_SUPPLY= 5 V, Measured at 1 MHz, | 0.05 | pF | |||||
CMUTUAL | Mutual capacitance between signal pin and adjacent signal pin | 5V_SUPPLY= 0 V, Measured at 1 MHz, VBIAS = 2.5 V(1) |
0.07 | pF | |||||
CIN | Level-shifting input capacitance, capacitance to GND | 5V_SUPPLY= 0 V, Measured at 100 KHz, VBIAS = 2.5 V(1) |
DDC | 3.5 | 4 | pF | |||
CEC | 3.5 | 4 | |||||||
HP | 3.5 | 4 |