SLVSCO7C August 2014 – September 2017 TPD1E05U06-Q1 , TPD4E05U06-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | I/O | I/O | ESD Protected Channel(1) |
2 | GND | Ground | Ground; Connect to ground |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | D1+ | I/O | ESD Protected Channel(1) |
2 | D1– | I/O | ESD Protected Channel(1) |
4 | D2+ | I/O | ESD Protected Channel(1) |
5 | D2– | I/O | ESD Protected Channel(1) |
6, 7, 9, 10 | NC | NC | Not Connected; Used for optional straight-through routing. Can be left floating or grounded |
3, 8 | GND | Ground | Ground; Connect to ground |