JAJSR95E February 2012 – September 2023 TPD1E10B09
PRODUCTION DATA
For this design example, two TPD1E10B09s will be used to protect left and right audio channels. Table 8-1 lists the known system parameters for this audio application.
DESIGN PARAMETER | VALUE |
---|---|
Audio Amplifier Class | AB |
Audio signal voltage range | –8 V to 8 V |
Audio frequency content | 20 Hz to 20 kHz |
Required IEC 61000-4-2 ESD Protection | ±15-kV Contact/ ±15-kV Air-Gap |