JAJSR95E February 2012 – September 2023 TPD1E10B09
PRODUCTION DATA
TPD1E10B09 is a single-channel ESD TVS that provides ±20-kV IEC 61000-4-2 (Level 4) contact and air-gap ESD protection. The 10-pF back-to-back diode architecture is suitable for signals that range from –9 V to 9 V and supports data rates up to 500 Mbps. The industry-standard 0402 package is convenient for placement in applications with limited space.