SLLS684I July 2006 – March 2016 TPD2E001
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±15000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 contact | ±8000 | V |
IEC 61000-4-2 air-gap discharge | ±15000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA, operating free-air temperature | –40 | 85 | °C | |
Operating voltage | VCC pin | 0.9 | 5.5 | V |
IO1, IO2 pins | 0 | VCC |
THERMAL METRIC(1) | TPD2E001 | UNIT | ||||
---|---|---|---|---|---|---|
DRY (USON) | DRL (SOT) | DRS (WSON) | DZD (SOP) | |||
5 PINS | 5 PINS | 6 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 374.2 | 257.6 | 91.9 | 213.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 223.4 | 97.6 | 106.9 | 93.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 227.8 | 74.2 | 64.8 | 56.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 52.9 | 7.5 | 10.2 | 4.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 224.8 | 73.7 | 64.9 | 56.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 87.5 | N/A | 29.9 | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 0.9 | 5.5 | V | |||
ICC | Supply current | 1 | 100 | nA | |||
VF | Diode forward voltage | IF = 10 mA | 0.65 | 0.95 | V | ||
VBR | Breakdown voltage | IBR = 10 mA | 11 | V | |||
VC | Channel clamp voltage(2) | TA = 25°C, ±15-kV HBM, IF = 10 A |
Positive transients | VCC + 25 | V | ||
Negative transients | –25 | ||||||
TA = 25°C, ±8-kV contact discharge (IEC 61000-4-2), IF = 24 A |
Positive transients | VCC + 60 | |||||
Negative transients | –60 | ||||||
TA = 25°C, ±15-kV air-gap discharge (IEC 61000-4-2), IF = 45 A |
Positive transients | VCC + 100 | |||||
Negative transients | –100 | ||||||
IIO | Channel leakage current | VI/O = GND to VCC | –1 | 1 | nA | ||
CIO | Channel input capacitance | VCC = 5 V, bias of VCC / 2; ƒ = 10 MHz | 1.5 | pF |