JAJSM46G August 2010 – June 2021 TPD2EUSB30 , TPD2EUSB30A , TPD4EUSB30
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DRT | DQA | ||
D1+ | 1 | 1 | ESD port | High-speed ESD clamp, provides ESD protection to the high-speed differential data lines. |
D1– | 2 | 2 | ||
D2+ | — | 4 | ||
D2– | — | 5 | ||
GND | 3 | 3, 8 | GND | Ground |
N.C. | — | 6, 7, 9, 10 |
— | Not normally connected |