JAJSM46G August 2010 – June 2021 TPD2EUSB30 , TPD2EUSB30A , TPD4EUSB30
PRODUCTION DATA
TPDxEUSB30/A is a family of uni-directional Electrostatic Discharge (ESD) protection devices with low capacitance. Each IO line is rated to dissipate ESD strikes at or above the maximum level specified in the IEC 61000-4-2 (Level 4 Contact) international standard. The TPDxEUSB30/A's low loading capacitance makes it ideal for protection super speed high-speed signals.