SLVSCP4B October 2014 – August 2015 TPD3S014 , TPD3S044
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage(3) | VIN | –0.3 | 6 | V |
VOUT | –0.3 | 6 | ||
EN | –0.3 | 6 | ||
D1 | –0.3 | 6 | ||
D2 | –0.3 | 6 | ||
Voltage from VIN to VOUT | –6 | 6 | V | |
Junction temperature, TJ | Internally limited | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | All pins | ±500 | ||||
IEC 61000-4-2 contact discharge(3) | VOUT, Dx pins | ±12000 | ||||
IEC 61000-4-2 air-gap discharge(3) | VOUT, Dx pins | ±15000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 5.5 | V | |
VEN | Input voltage, EN | 0 | 5.5 | V | |
VIH | High-level Input voltage, EN | 2 | V | ||
VIL | Low-level Input voltage, EN | 0.7 | V | ||
CIN | Input decoupling capacitance, IN to GND | 0.1 | µF | ||
IOUT(1) | Continuous output current (TPD3S014) | 0.5 | A | ||
Continuous output current (TPD3S044) | 1.5 | ||||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1)(2) | TPD3S0x4 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 185.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 124.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 32.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 23.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 31.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
RθJA(Custom) | See the Power Dissipation and Junction Temperature section | 120.3 | °C/W |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SWITCH | ||||||
RDS(on) | Input – Output resistance | TPD3S014 | 97 | 110 | mΩ | |
TPD3S014: –40°C ≤ (TJ, TA) ≤ 85°C | 96 | 130 | ||||
TPD3S044 | 74 | 91 | ||||
TPD3S044: –40°C ≤ (TJ, TA) ≤ 85°C | 74 | 106 | ||||
CURRENT LIMIT | ||||||
IOS(2) | Current limit, see Figure 27 | TPD3S014 | 0.67 | 0.85 | 1.01 | A |
TPD3S044 | 1.70 | 2.15 | 2.50 | |||
SUPPLY CURRENT | ||||||
ISD | Supply current, switch disabled | IOUT = 0A | 0.02 | 1 | µA | |
–40°C ≤ (TJ, TA) ≤ 85°C, VIN = 5.5 V, IOUT = 0 A | 2 | |||||
ISE | Supply current, switch enabled | IOUT = 0A | 66 | 74 | µA | |
–40°C ≤ (TJ, TA) ≤ 85°C, VIN = 5.5 V, IOUT = 0 A | 85 | |||||
IREV | Reverse leakage current | VOUT = 5 V, VIN = 0 V, Measure IVOUT | 0.2 | 1 | µA | |
–40°C ≤ (TJ, TA) ≤ 85°C, VOUT = 5 V, VIN = 0 V, measure IVOUT | 5 | |||||
OUTPUT DISCHARGE | ||||||
RPD | Output pull-down resistance(3) | VIN = VOUT = 5 V, disabled | 400 | 456 | 600 | Ω |
ESD PROTECTION | ||||||
ΔCIO | Differential capacitance between the D1, D2 lines | ƒ = 1 MHz, VIO = 2.5 V | 0.02 | pF | ||
CIO | (D1, D2 to GND) | ƒ = 1 MHz, VIO = 2.5 V | 1.4 | pF | ||
RDYN | Dynamic on-resistance D1, D2 IEC clamps(4) | Dx to GND | 0.2 | Ω | ||
GND to Dx |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SWITCH | ||||||
RDS(on) | Input – output resistance | TPD3S014 | 97 | 154 | mΩ | |
TPD3S044 | 74 | 121 | ||||
ENABLE INPUT (EN) | ||||||
Threshold | Input rising | 1 | 1.45 | 2 | V | |
Hysteresis | 0.13 | V | ||||
Leakage current | VEN = 0 V | –1 | 0 | 1 | µA | |
tON | Turn on time | VIN = 5 V, CL = 1 µF, RL = 100 Ω, EN ↑ See Figure 26 |
1 | 1.6 | 2.2 | ms |
tOFF | Turn off time | VIN = 5 V, CL = 1 µF, RL = 100 Ω, EN ↓ See Figure 26 |
1.7 | 2.1 | 2.7 | ms |
tR | Rise time, output | CL = 1 µF, RL = 100 Ω, VIN = 5 V, See Figure 25 | 0.4 | 0.64 | 0.9 | ms |
tF | Fall time, output | CL = 1 µF, RL = 100 Ω, VIN = 5 V, See Figure 25 | 0.25 | 0.4 | 0.8 | ms |
CURRENT LIMIT | ||||||
IOS(2) | Current limit, see Figure 27 | TPD3S014 | 0.65 | 0.85 | 1.05 | A |
TPD3S044 | 1.60 | 2.15 | 2.70 | |||
tIOS | Short-circuit response time(3) | VIN = 5 V (see Figure 27) One Half full load → RSHORT = 50 mΩ Measure from application to when current falls below 120% of final value |
2 | µs | ||
SUPPLY CURRENT | ||||||
ISD | Supply current, switch disabled | IOUT = 0 A | 0.02 | 10 | µA | |
ISE | Supply current, switch enabled | IOUT = 0 A | 66 | 94 | µA | |
IREV | Reverse leakage current | VOUT = 5.5 V, VIN = 0 V, Measure IVOUT | 0.2 | 20 | µA | |
UNDERVOLTAGE LOCKOUT | ||||||
VUVLO | Rising threshold | VIN↑ | 3.5 | 3.77 | 4 | V |
Hysteresis | VIN↓ | 0.14 | V | |||
OUTPUT DISCHARGE | ||||||
RPD | Output pull-down resistance | VIN = 4 V, VOUT = 5 V, Disabled | 350 | 545 | 1200 | Ω |
VIN = 5 V, VOUT = 5 V, Disabled | 300 | 456 | 800 | |||
THERMAL SHUTDOWN | ||||||
TSHDN | Rising threshold (TJ) | In current limit | 135 | °C | ||
Not in current limit | 155 | |||||
Hysteresis(3) | 20 | °C | ||||
ESD PROTECTION | ||||||
II | Input leakage current (D1, D2) | VI = 3.3 V | 0.02 | 1 | µA | |
VD | Diode forward voltage (D1, D2); Lower clamp diode | IO = 8 mA | 0.95 | V | ||
VBR | Breakdown voltage (D1, D2) | IBR = 1 mA | 6 | V |