JAJSJF0D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VBUS_CON | Supply voltage from USB connector | –0.3 | 18 | V |
VBUS_SYS | Internal Supply DC voltage Rail on the PCB | –0.3 | 6 | V |
VD+, VD– | Voltage range from connector-side USB data lines | –0.3 | 18 | V |
D+, D– | Voltage range for internal USB data lines | –0.3 | VIN + 0.3 | V |
VIN | Voltage range for VIN supply input | –0.3 | 4 | V |
DEN | Voltage on enable pins | 7 | V | |
VEN | 7 | V | ||
IBUS | Maximum DC output current on VBUS_CON pin(3) | 2.4 | A | |
VIADJ | Voltage range for IADJ pin | –0.3 | VVBUS_SYS + 0.3 | V |
VFLT | Voltage range for the FLT pin | –0.3 | 7 | V |
TA | Operating free air temperature(3) | –40 | 125 | °C |
TSTG | Storage temperature | –65 | 150 | °C |