JAJSJF0D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
The VBUS_CON pin is protected against shorts to battery and shorts to ground.
If a voltage on VBUS_CON is detected as too low (below the VSHRT threshold) after the device is enabled, the device enters short-circuit protection mode and asserts FLT. It sources the ISHRT current until it detects the voltage rising above the VSHRT threshold, where it resumes standard operating mode and deasserts FLT.
If a voltage above the VOVP threshold is detected by the device, it shuts off all FETs and assert a fault on the FLT pin. When the excessive voltage is removed, the device automatically re-enables and FLT deasserts.