JAJSJF0D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ENABLE PIN | ||||||
tON_HOST | Host mode enable on time | Time between VEN and DEN asserted low and VBUS and Data FETs turn on, CVBUS_CON = 0 µF | 5.7 | ms | ||
tON_CLIENT | Client mode enable on time | Time between DEN asserted low and Data FETs turn on. VEN remains high | 2.4 | ms | ||
tOFF_HOST | Host mode disable time | Time between VEN and DEN deasserted high and VBUS and Data FETs turn off, CVBUS_CON = 0 µF | 30 | µs | ||
tOFF_CLIENT | Client mode disable time | Time between DEN deasserted high and Data FETs turn off. VEN remains high | 5 | µs | ||
tHOST_TO_CLIENT | Host to Client mode transition time | Time between VEN deasserted high and VBUS FET turns off. DEN remains low, CVBUS_CON = 0 µF | 70 | µs | ||
tCLIENT_TO_HOST | Client to Host mode transition time | Time between VEN asserted low and VBUS FET turns on. DEN remains low, CVBUS_CON = 0 µF | 3.4 | ms | ||
OVER CURRENT PROTECTION | ||||||
tBLANK | Overcurrent blanking time | Time from overcurrent condition until FLT assertion and VBUS FET turn off | 2 | ms | ||
tRETRY | Overcurrent retry time | Time from overcurrent FET shut off until FET turns back on | 100 | ms | ||
tRECV | Overcurrent recovery time | Time from end of tRETRY until FLT deassertion if overcurrent condition is removed | 8 | ms | ||
OVER VOLTAGE PROTECTION | ||||||
tOVP_response | OVP Response time – VBUS | Measured from OVP Condition to FET turnoff | 2 | 4 | µs | |
tOVP_response | OVP Response time – data switches | Measured from OVP Condition to FET turnoff | 200 | ns | ||
tOVP_ FLT_ASSERT | OVP FLT assertion time | Measured from an OVP Condition to FLT assertion | 14 | µs | ||
SHORT TO GROUND PROTECTION | ||||||
tSHRT | Short to ground response time | Time from short condition until current falls below 120% of ISHRT, CVBUS_CON = 0 µF | 2 | 4 | µs | |
tSHRT_FLTZ | Short to ground FLT assertion time | Time from short condition until FLT is asserted, CVBUS_CON = 0 µF | 20 | µs | ||
REVERSE SUPPLY DETECTION | ||||||
tREV_SUPPLY_BLANK | Reverse supply blanking time | Time from reverse current condition until FLT assertion | 2 | ms |