JAJSJF0D March 2016 – August 2020 TPD3S716-Q1
PRODUCTION DATA
The VBUS path of this device has an integrated overcurrent protection circuit. The current limit threshold for the overcurrent protection is adjustable via an external resistor RADJ to GND on the IADJ pin. Equation 1 to Equation 3 approximate the minimum, nominal, and maximum current limit values for TPD3S716-Q1 assuming a 1% tolerant resistor:
where
Equation 1, Equation 2 and Equation 3 are useful for approximating the current limit threshold of TPD3S716-Q1; however, they do not constitute as part of TI's published device specifications for purposes of TI's product warranty. For the officially tested current limit threshold values, see the Electrical Characteristics table.
When the VBUS current exceeds the overcurrent threshold, the device goes into a fault state where it limits the current to the overcurrent threshold value and asserts the FLT pin. After a short blanking time, the device cycles on and off to try to check if the connected device is still in overcurrent.