SLVS928B March 2009 – August 2014 TPD4S012
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
VBUS voltage tolerance | VBUS pin | –0.3 | 20 | V | ||
IO voltage tolerance | D+, D–, ID pins | –0.3 | 6 | V | ||
TA | Operating free-air temperature range | –40 | 85 | °C | ||
IEC 61000-4-2 Contact Discharge | D+, D–, ID | ±10 | kV | |||
VBUS pin | ±10 | kV | ||||
IEC 61000-4-2 Air-Gap Discharge | D+, D–, ID | ±10 | kV | |||
VBUS pin | ±9 | kV | ||||
IEC 61000-4-5 Surge (tp = 8/20 μs) | Peak pulse Power (All pins) | 60 | W | |||
Peak pulse current (All Pins) | 3 | A |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 125 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –2.5 | 2.5 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –1 | 1 |
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
TA Operating free-air Temperature Range | –40 | 85 | °C | |
Operating Voltage | VBUS Pin | 0 | 15 | V |
D+, D–, ID Pins | 0 | 5.5 |
THERMAL METRIC(1) | TPD4S012 | UNIT | |
---|---|---|---|
DRY | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 461.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 219.6 | |
RθJB | Junction-to-board thermal resistance | 343.7 | |
ψJT | Junction-to-top characterization parameter | 162.5 | |
ψJB | Junction-to-board characterization parameter | 343.7 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
IVBUS | VBUS operating current | VBUS = 19 V | D+, D–, ID pins open | 0.1 | 0.5 | μA | |||
IIO | IO port current | VIO = 2.5 V, VBUS = 5 V | D+, D–, ID pins | 0.1 | 0.5 | μA | |||
VD | Diode forward voltage | IIO = 8 mA | D+, D–, ID pins (lower clamp diode) | 0.6 | 0.8 | 0.95 | V | ||
CVBUS | VBUS pin capacitance | VBUS = 5 V | 11 | 15 | pF | ||||
CIO | IO capacitance | VIO = 2.5 V | D+, D–, ID pins | 0.8 | 1 | pF | |||
RDYN | Dynamic resistance | IIO = 1.5 A | D+, D–, ID, and VBUS pins, including central clamp dioded during positive ESD pulse | 1.2 | Ω | ||||
IIO = 1 A | D+, D–, ID, and VBUS pins, including central clamp diode during negative ESD pulse | 1 | |||||||
VBR | Breakdown voltage | IIO = 1 mA | D+, D–, ID pins | 6 | 9 | V | |||
VBUS pin(s) | 20 | 24 |