SLVSBP3C December 2012 – May 2015 TPD5S116
PRODUCTION DATA.
TPD5S116 has two power input pins: 5V_SYS and VCCA. It can operate normally with 5V_SYS between 4.5 V and 5.5 V; and VCCA between 1.1 V and 5.5 V. Thus, the power supply (with a ripple of VRIPPLE) requirement for TPD5S116 for 5V_SYS is between 4.5 V + ½VRIPPLE and 5.5 V – ½VRIPPLE; and for VCCA it is between 1.1 V + ½VRIPPLE and 5.5 V – ½VRIPPLE.