SLVSBP3C December 2012 – May 2015 TPD5S116
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage range | –0.3 | 6 | V | ||
5V_SYS | Supply voltage range | –0.3 | 6 | V | ||
VI | Input voltage range(2) | SCL_SYS, SDA_SYS, CEC_SYS, EN | –0.3 | 6 | V | |
SCL_CON, SDA_CON, CEC_CON, HPD_CON | –0.3 | 6 | ||||
VO | Voltage range applied to any output in the high-impedance or power-off state(2)(3) | SCL_SYS, SDA_SYS, CEC_SYS, HPD_SYS | –0.3 | 6 | V | |
SCL_CON, SDA_CON, CEC_CON, HPD_CON | –0.3 | 6 | ||||
VO | Voltage range applied to any output in the high or low state(2)(3) | SCL_SYS, SDA_SYS, CEC_SYS,HPD_SYS | –0.3 | VCCA + 0.5 | V | |
SCL_CON, SDA_CON, CEC_CON | –0.3 | 5V_SYS + 0.5 | ||||
IIK | Input clamp current | VI < 0 | –50 | mA | ||
IOK | Output clamp current | VO < 0 | –50 | mA | ||
Continuous current through 5V_SYS, or GND | ±100 | mA | ||||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | |||||
IEC 61000-4-2 Contact Discharge | Pins SCL_CON, SDA_CON, CEC_CON, HPD_CON, 5V_CON, UTI_CON | ±15000 | |||
IEC 61000-4-2 Air-gap ESD |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VCCA | Supply Voltage | 1.1 | 5.5 | V | ||||
5V_SYS | Supply Voltage | 4.5 | 5.5 | V | ||||
VIH | High-level input voltage | SCL_SYS, SDA_SYS, | VCCA = 1.1 V to 5.5 V | 0.7 × VCCA | VCCA | V | ||
CEC_SYS, | VCCA = 1.1 V to 5.5 V | 0.7 × VCCA | VCCA | V | ||||
EN | VCCA = 1.1 V to 5.5 V | 1 | VCCA | V | ||||
SCL_CON, SDA_CON, | 5V_ SYS = 5.5 V | 0.7 × 5V_SYS | 5V_SYS | V | ||||
CEC_CON | 5V_ SYS = 5.5 V | 0.7 ×V3P3 | V3P3 | |||||
HPD_CON | 5V_ SYS = 5.5 V | 2 | 5V_SYS | |||||
VIL | Low-level input voltage | SCL_SYS, SDA_SYS, | VCCA = 1.1 V to 5.5 V | –0.5 | 0.082 × VCCA | V | ||
CEC_SYS, | VCCA = 1.1 V to 5.5 V | –0.5 | 0.082 × VCCA | V | ||||
EN | VCCA = 1.1 V to 5.5 V | –0.5 | 0.4 | V | ||||
SCL_CON, SDA_CON, | 5V_ SYS = 5.5 V | –0.5 | 0.3 × 5V_SYS | V | ||||
CEC_CON | 5V_ SYS = 5.5 V | –0.5 | 0.3 × V3P3 | V | ||||
HPD_CON | 5V_ SYS = 5.5 V | 0 | 0.8 | V | ||||
VILC | (contention) Low-level input voltage | SCL_SYS, SDA_SYS, CEC_SYS | VCCA = 1.1 V to 5.5 V | –0.5 | 0.0524 × VCCA | V | ||
VOL – VILC | Delta between VOL and VILC | SCL_SYS, SDA_SYS, CEC_SYS | VCCA = 1.8 V | 0.1 × VCCA | mV | |||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPDSS116 | UNIT | |
---|---|---|---|
YFF (DSBGA) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 79.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 13 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 13 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Supply Current | ||||||||
ICC5V | Disabled | 5V_SYS =5V, 5V_CON =Open EN = GND, HPD_CON = GND | 2 | 10 | µA | |||
Load Switch active | 5V_SYS =5V, 5V_CON =Open EN = VCCA, HPD_CON = GND | 30 | 50 | µA | ||||
Active | 5V_SYS =5V, 5V_CON =Open EN = VCCA, HPD_CON = 5V | 125 | 200 | µA | ||||
Load Switch | ||||||||
VREV | Reverse voltage comparator trip point | 5V_SYS=4V, 5V_CON > 5V_SYS | 100 | mV | ||||
IOFF | Leakage Current | 5V_CON = 0V, 5V_SYS = 5 V , EN = GND, HPD_CON = GND Measured at 5V_SYS pin. | 1 | 5 | µA | |||
5V_CON = 0V, 5V_SYS= 5 V , EN = GND, HPD_CON = 5 V Measured at 5V_SYS pin | 1 | 5 | µA | |||||
5V_CON = 5V, 5V_SYS = 0 V , EN = GND, HPD_CON = GND Measured at 5V_CON pin. | 1 | 5 | µA | |||||
5V_CON = 5V, 5V_SYS = 0 V EN = GND, HPD_CON = 5 V Measured at 5V_CON pin. | 1 | 5 | µA | |||||
5V_CON = 5V, 5V_SYS = 0 V, EN=VCCA, HPD_CON = GND Measured at 5V_CON pin. | 1 | 5 | µA | |||||
5V_CON = 5 V, 5V_SYS = 0 V, EN = VCCA, HPD_CON = 5 V Measured at 5V_CON pin. | 1 | 5 | µA | |||||
ISC | Short circuit current at 5V_CON | 5V_SYS = 5 V, 5V_CON = GND | 110 | 140 | 170 | mA | ||
TDEGLITCH | Deglitch time against false short | 5V_SYS = 5 V , EN = VCCA, Short 5V_CON | 3 | µs | ||||
UVLO | Under voltage lockout rising | 5V_SYS = 0 V to 5 V, RL = 100 Ω, CL = 1 µF | 2.85 | V | ||||
UVLO_HYS | Under voltage lockout falling hysteresis | 5V_SYS = 5 V to 0 V, RL = 100 Ω, CL = 1 µF | 200 | mV | ||||
VDROP | 5V_OUT output voltage drop | 5V_SYS = 5 V, I5V_OUT = 55 mA | 38.5 | 55 | mV | |||
IRUSH | Inrush Current | 5V_SYS = 5 V, RL = 100 Ω, Cin=10uF, C = 1 µF | 140 | mA | ||||
TON | Turn on Time, EN to 5V_CON | 5V_SYS = 5 V, RL = 100 Ω, Cin=10uF, C = 1 µF | 92.3 | µs | ||||
TOFF | Turn off Time, EN to 5V_CON | 5V_SYS = 5 V, RL = 100 Ω, Cin=10uF, C = 1 µF | 5 | µs | ||||
TSHUT | Thermal Shutdown | Shutdown threshold, TRIP(1) | 166 | °C | ||||
HYST(2) | 23 |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VOH_SYS | IOH = –10 µA | VI = VIH | 0.8 × VCCA | VCCA + 0.02 | V | ||||
VOL_SYS | IOL = 10 µA | VI = VIL | 0.17 × VCCA | V | |||||
VOH_CON | IOH = –10 µA | VI = VIH | 0.8 x 5V_SYS | 5V_SYS+ 0.02 | V | ||||
VOL_CON | IOH = 3 mA | VI = VIL | 0.3 | 0.4 | V | ||||
ΔVT Hysteresis at the SDx_IN (VT+ - VT-) | 40 | mV | |||||||
ΔVT Hysteresis at the SDx_OUT (VT+ - VT-) | 400 | mV | |||||||
RPU (Internal pull-up) | SCL_SYS, SDA_SYS | Pull-up connected to VCCA rail | 5 | kΩ | |||||
SCL_CON, SDA_CON | Pull-up connected to 5V rail | 1.75 | |||||||
IPULLUPAC Transient Boosted Pull-up Current (rise-time accelerator) | SCL_CON, SDA_CON | Pull-up connected to 5V rail | 13 | mA | |||||
Ioff | SYS Port | VCCA = 0V, VI or VO = 0 to 3.6 V | 0 V | ±5 | µA | ||||
CON Port | 5V_CON=0V, VI or VO = 0 to 5.5 V | 0 V | ±5 | ||||||
IOZ | SYS Port | VI = VCCI or GND | ±5 |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VOH_SYS | IOH = –10 µA | VI = VIH | 0.8 × VCCA | VCCA + 0.02 | V | ||||
VOL_SYS | IOL = 10 µA | VI = VIL | 0.17 × VCCA | V | |||||
VOH_CON | IOH = –10 µA | VI = VIH | 0.8 x V3P3 | V | |||||
VOL_CON | IOH = 3 mA | VI = VIL | 0.3 | 0.4 | V | ||||
ΔVT Hysteresis at the CEC_SYS (VT+ - VT-) | 30 | mV | |||||||
ΔVT Hysteresis at the CEC_CON (VT+ - VT-) | 283 | mV | |||||||
RPU (Internal pull-up) | CEC_SYS | Pull-up connected to VCCA rail | 5 | kΩ | |||||
CEC_CON | Pull-up connected to 3.3V rail | 22 | 26 | 30 | kΩ | ||||
RPD (Internal pull-down) | CEC_CON | Pull-down connected connector-side | 10 | MΩ | |||||
Ioff | SYS Port | VCCA = 0V, VI or VO = 0 to 3.6 V | 0 V | ±5 | µA | ||||
CON Port | 5V_CON=0V, VI or VO = 0 to 5.5 V | 0 V | ±1.8 | ||||||
IOZ | SYS Port | VI = VCCI or GND | ±5 |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VOH_SYS | IOH = 1 mA | VI = VIH | 1.2 V to 5.0 V | VCCA × 0.7 | V | ||||
VOH_SYS_1P1 | IOH = 100 µA | VI = VIH | 1.1 V | VCCA × 0.7 | V | ||||
VOL_SYS | IOL = 3 µA | VI = VIL | 1.2 V to 5.0 V | 0.4 | V | ||||
VOL_SYS_1P1 | IOL = 3 mA | VI = VIL | 1.1 V | 0.68 | V | ||||
ΔVT Hysteresis at the CEC_CON (VT+ - VT-) | 1.2 V to 5.0 V | 500 | mV | ||||||
RPD_IN (Input internal pull-down resistor) | Pull-down connected to GND | 60 | 100 | 140 | kΩ | ||||
RPD_OUT (Output internal pull-down resistor) | Pull-down connected to GND | 60 | 100 | 140 | kΩ | ||||
TFILT | Glitch Filter Duration | HPD_CON = 5 V, EN = VCCA, Short HPD_SYS | 10 | µs |
PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
RPD EN (Internal pull-down resistor) | Pull-down connected to GND | 1.8 V | 470 | kΩ |
PARAMETER | DESCRIPTION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | 6 | V | |||
VCLAMP | Clamp voltage with ESD strike | IPP = 1 A, tp = 8/20 μSec, from I/O to GND(1) | 8 | V | ||
IPP = 5 A, tp = 8/20 μSec, , from I/O to GND(1) | 10 | |||||
RDYN | Dynamic resistance | UTI pin to GND Pin(2) | 0.33 | Ω | ||
CUTI | Line capacitance | VIO=0V, f=1GHz, I/O to GND | 5.5 | pF | ||
VBR | Break-down voltage | IIO = 1mA | 7 | V | ||
ILEAK | Leakage current | VIO = 3V | 1 | 10 | nA |
PARAMETER | TEST CONDITONS | SUPPLY & EN SIGNAL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
CI | EN | VBIAS = VCCA/2, f = 1 MHz, 30 mV p-p AC signal | 8 | 9 | pF | ||
CI | HPD_CON | VBIAS = 0 V – 5 V , f = 1 MHz, 30 mV p-p AC signal | 7 | 7.5 | pF | ||
CIO | SYS port | VBIAS = 1.8 V, f = 1 MHz, 30 mV p-p AC signal | 6.5 | 9.5 | pF | ||
CON port | VBIAS = 2.5 V, f = 1 MHz, 30 mV p-p AC signal | 15 | 20 | pF | |||
SCL_CON, SDA_CON | VBIAS = 2.5V, f = 100 kHz, 3.5 V p-p AC signal | VCCA= 3.6 V, 5V_SYS = 5 V, EN = HPD_CON = 0 V | 17 | pF | |||
CEC_CON | VBIAS = 1.65 V, f = 100 kHz, 2.5 V p-p AC signal | VCCA= 3.6 V, 5V_SYS = 5 V, EN=HPD_CON = 0 V | 13 | pF | |||
CEC_CON | VBIAS = 1.65 V, f = 100 kHz, 2.5 V p-p AC signal | VCCA= 0 V 5V_SYS = 0 V EN = HPD_CON = 0 V | 12 | pF |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CL | Bus Load Capacitance (connector-side) | 750 | pF | |||
Bus Load Capacitance (System Side) | 30 |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | DDC Channels Enabled | 316 | ns | |||
CON to SYS | DDC Channels Enabled | 286 | ns | |||||
TPLH | Propagation Delay | SYS to CON | DDC Channels Enabled | 489 | ns | |||
CON to SYS | DDC Channels Enabled | 199 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | DDC Channels Enabled | 110 | ns | |||
TFALL | CON Port Fall Time | CON Port | DDC Channels Enabled | 82 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | DDC Channels Enabled | 229 | ns | |||
TRISE | CON Port Rise Time | CON Port | DDC Channels Enabled | 86 | ns | |||
FMAX | Maximum Switching Frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | CEC Channels Enabled | 436 | ns | |||
CON to SYS | CEC Channels Enabled | 97 | ns | |||||
TPLH | Propagation Delay | SYS to CON | CEC Channels Enabled | 13.8 | µs | |||
CON to SYS | CEC Channels Enabled | 319 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 37 | ns | |||
TFALL | CON Port Fall Time | CON Port | CEC Channels Enabled | 114 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 234 | ns | |||
TRISE | CON Port Rise Time | CON Port | CEC Channels Enabled | 16.6 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | CON to SYS | CEC Channels Enabled | 10.1 | µs | |||
TPLH | Propagation Delay | CON to SYS | CEC Channels Enabled | 9.7 | µs | |||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 14 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 18 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | DDC Channels Enabled | 297 | ns | |||
CON to SYS | DDC Channels Enabled | 224 | ns | |||||
TPLH | Propagation Delay | SYS to CON | DDC Channels Enabled | 473 | ns | |||
CON to SYS | DDC Channels Enabled | 193 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | DDC Channels Enabled | 87 | ns | |||
TFALL | CON Port Fall Time | CON Port | DDC Channels Enabled | 82 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | DDC Channels Enabled | 226 | ns | |||
TRISE | CON Port Rise Time | CON Port | DDC Channels Enabled | 86 | ns | |||
FMAX | Maximum Switching Frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | CEC Channels Enabled | 419 | ns | |||
CON to SYS | CEC Channels Enabled | 102 | ns | |||||
TPLH | Propagation Delay | SYS to CON | CEC Channels Enabled | 13.7 | µs | |||
CON to SYS | CEC Channels Enabled | 314 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 39 | ns | |||
TFALL | CON Port Fall Time | CON Port | CEC Channels Enabled | 115 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 230 | ns | |||
TRISE | CON Port Rise Time | CON Port | CEC Channels Enabled | 16.6 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | CON to SYS | CEC Channels Enabled | 10.1 | µs | |||
TPLH | Propagation Delay | CON to SYS | CEC Channels Enabled | 9.7 | µs | |||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 8 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 9.5 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | DDC Channels Enabled | 292 | ns | |||
CON to SYS | DDC Channels Enabled | 192 | ns | |||||
TPLH | Propagation Delay | SYS to CON | DDC Channels Enabled | 466 | ns | |||
CON to SYS | DDC Channels Enabled | 190 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | DDC Channels Enabled | 75 | ns | |||
TFALL | CON Port Fall Time | CON Port | DDC Channels Enabled | 82 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | DDC Channels Enabled | 224 | ns | |||
TRISE | CON Port Rise Time | CON Port | DDC Channels Enabled | 86 | ns | |||
FMAX | Maximum Switching Frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | CEC Channels Enabled | 417 | ns | |||
CON to SYS | CEC Channels Enabled | 108 | ns | |||||
TPLH | Propagation Delay | SYS to CON | CEC Channels Enabled | 13.7 | µs | |||
CON to SYS | CEC Channels Enabled | 312 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 41 | ns | |||
TFALL | CON Port Fall Time | CON Port | CEC Channels Enabled | 114 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 228 | ns | |||
TRISE | CON Port Rise Time | CON Port | CEC Channels Enabled | 16.6 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | CON to SYS | CEC Channels Enabled | 10.1 | µs | |||
TPLH | Propagation Delay | CON to SYS | CEC Channels Enabled | 9.7 | µs | |||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 5.5 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 7 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | DDC Channels Enabled | 291 | ns | |||
CON to SYS | DDC Channels Enabled | 154 | ns | |||||
TPLH | Propagation Delay | SYS to CON | DDC Channels Enabled | 455 | ns | |||
CON to SYS | DDC Channels Enabled | 186 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | DDC Channels Enabled | 64 | ns | |||
TFALL | CON Port Fall Time | CON Port | DDC Channels Enabled | 82 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | DDC Channels Enabled | 221 | ns | |||
TRISE | CON Port Rise Time | CON Port | DDC Channels Enabled | 86 | ns | |||
FMAX | Maximum Switching Frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | CEC Channels Enabled | 421 | ns | |||
CON to SYS | CEC Channels Enabled | 122 | ns | |||||
TPLH | Propagation Delay | SYS to CON | CEC Channels Enabled | 13.7 | µs | |||
CON to SYS | CEC Channels Enabled | 311 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 49 | ns | |||
TFALL | CON Port Fall Time | CON Port | CEC Channels Enabled | 114 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 225 | ns | |||
TRISE | CON Port Rise Time | CON Port | CEC Channels Enabled | 16.6 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | CON to SYS | CEC Channels Enabled | 10.1 | µs | |||
TPLH | Propagation Delay | CON to SYS | CEC Channels Enabled | 9.7 | µs | |||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 4 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 5 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | DDC Channels Enabled | 292 | ns | |||
CON to SYS | DDC Channels Enabled | 133 | ns | |||||
TPLH | Propagation Delay | SYS to CON | DDC Channels Enabled | 449 | ns | |||
CON to SYS | DDC Channels Enabled | 184 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | DDC Channels Enabled | 57 | ns | |||
TFALL | CON Port Fall Time | CON Port | DDC Channels Enabled | 82 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | DDC Channels Enabled | 218 | ns | |||
TRISE | CON Port Rise Time | CON Port | DDC Channels Enabled | 86 | ns | |||
FMAX | Maximum Switching Frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | CEC Channels Enabled | 428 | ns | |||
CON to SYS | CEC Channels Enabled | 138 | ns | |||||
TPLH | Propagation Delay | SYS to CON | CEC Channels Enabled | 13.7 | µs | |||
CON to SYS | CEC Channels Enabled | 309 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 59 | ns | |||
TFALL | CON Port Fall Time | CON Port | CEC Channels Enabled | 114 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 223 | ns | |||
TRISE | CON Port Rise Time | CON Port | CEC Channels Enabled | 16.6 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | CON to SYS | CEC Channels Enabled | 10.1 | µs | |||
TPLH | Propagation Delay | CON to SYS | CEC Channels Enabled | 9.7 | µs | |||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 3 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 3.5 | ns |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | DDC Channels Enabled | 298 | ns | |||
CON to SYS | DDC Channels Enabled | 113 | ns | |||||
TPLH | Propagation Delay | SYS to CON | DDC Channels Enabled | 442 | ns | |||
CON to SYS | DDC Channels Enabled | 182 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | DDC Channels Enabled | 52 | ns | |||
TFALL | CON Port Fall Time | CON Port | DDC Channels Enabled | 82 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | DDC Channels Enabled | 217 | ns | |||
TRISE | CON Port Rise Time | CON Port | DDC Channels Enabled | 86 | ns | |||
FMAX | Maximum Switching Frequency | DDC Channels Enabled | 400 | kHz |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | SYS to CON | CEC Channels Enabled | 446 | ns | |||
CON to SYS | CEC Channels Enabled | 169 | ns | |||||
TPLH | Propagation Delay | SYS to CON | CEC Channels Enabled | 13.7 | µs | |||
CON to SYS | CEC Channels Enabled | 306 | ns | |||||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 82 | ns | |||
TFALL | CON Port Fall Time | CON Port | CEC Channels Enabled | 114 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 221 | ns | |||
TRISE | CON Port Rise Time | CON Port | CEC Channels Enabled | 16.6 | µs |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TPHL | Propagation Delay | CON to SYS | CEC Channels Enabled | 10.1 | µs | |||
TPLH | Propagation Delay | CON to SYS | CEC Channels Enabled | 9.7 | µs | |||
TFALL | SYS Port Fall Time | SYS Port | CEC Channels Enabled | 2.5 | ns | |||
TRISE | SYS Port Rise Time | SYS Port | CEC Channels Enabled | 2.5 | ns |