SLLS685D July 2006 – September 2015 TPD6E001
PRODUCTION DATA.
TPD6E001 is a passive TVS diode, so there is no requirement to power this device. However, for best IEC 61000-4-2 ESD performance and lowest capacitance performance, it is recommended that the VCC pin is biased with a 5V supply and that a 0.1µF capacitor is placed near the VCC pin. Take care to make sure that the maximum voltage specification for the VCC pin is not violated.