SLVS816A July 2008 – December 2015 TPD8S009
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | D0+ | ESD port | High-speed ESD clamp provides ESD protection to the high-speed display port/HDMI differential data lines. |
3 | D0– | ||
4 | D1+ | ||
6 | D1– | ||
7 | D2+ | ||
9 | D2– | ||
10 | D3+ | ||
12 | D3– | ||
2 | GND | GND | Ground |
5 | |||
8 | |||
11 | |||
14 | N.C. | No connect | No internal signal connection |
13 | VCC | Supply | I/O supply |
15 |