JAJSFN2 June 2018 TPD8S300A
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
POWER-ON and Off TIMINGS | |||||
tON_FET | Time from crossing rising VPWR UVLO until CC and SBU OVP FETs are on | 1.3 | 3.5 | ms | |
tON_FET_DB | Time from crossing rising VPWR UVLO until CC and SBU OVP FETs are on and the dead battery resistors are turned off | 5.7 | 9.5 | ms | |
dVPWR_OFF/dt | Minimum Slew rate allowed to guarantee CC and SBU FETs turnoff during a power off | –0.5 | V/µs | ||
OVER VOLTAGE PROTECTION | |||||
tOVP_RESPONSE_CC | OVP response time on the CC pins. Time from OVP asserted until OVP FETs turnoff | 70 | ns | ||
tOVP_RESPONSE_SBU | OVP response time on the SBU pins. Time from OVP asserted until OVP FETs turnoff | 80 | ns | ||
tOVP_RECOVERY_CC_1_FET | OVP recovery time on the CC pins. Once an OVP has occurred, the minimum time duration until the CC FETs turn back on. OVP must be removed for CC FETs to turn back on | 0.93 | ms | ||
tOVP_RECOVERY_CC_1_DB | OVP recovery time on the CC pins. Once an OVP has occurred, the minimum time duration until the CC FETs turn back on and the dead battery resistors turn off. OVP must be removed for CC FETs to turn back on | 5 | ms | ||
tOVP_RECOVERY_SBU_1 | OVP recovery time on the SBU pins. Once an OVP has occurred, the minimum time duration until the SBU FETs turn back on. OVP must be removed for SBU FETs to turn back on | 0.62 | ms | ||
tOVP_RECOVERY_CC_2_FET | OVP recovery time on the CC pins. Time from OVP Removal until CC FETs turn back on, if device has been in OVP > 0.6 ms | 0.61 | ms | ||
tOVP_RECOVERY_CC_2_DB | OVP recovery time on the CC pins. Time from OVP Removal until CC FETs turn back on and dead battery resistors turn off, if device has been in OVP > 0.6 ms | 4.75 | ms | ||
tOVP_RECOVERY_SBU_2 | OVP recovery time on the SBU pins. Time from OVP Removal until SBU FETs turn back on, if device has been in OVP > 0.6 ms | 0.3 | ms | ||
tOVP_FLT_ASSERTION | Time from OVP asserted to FLT assertion | 20 | µs | ||
tOVP_FLT_DEASSERTION | Time from CC FET turnon after an OVP to FLT deassertion | 4.1 | ms |