SLIS140A October 2011 – December 2014 TPIC74101-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Unregulated input voltage, V(driver)(2) | –0.5 | 40 | V | |
Unregulated inputs, V(AIN), V(ENABLE)(2) | –0.5 | 40 | V | |
Bootstrap voltages | V(Cboot1) | 52 | V | |
V(Cboot2) | 14 | V | ||
Switch mode voltages | V(L1) | –1 | 40 | V |
V(L2) | –1 | 7 | V | |
Logic input voltages, V(Rmod),V(SCR0),V(SCR1),V(CLP), and V(5Vg_ENABLE) (2) | –0.5 | 7 | V | |
Low output voltages, V(RESET),V(AOUT),V(logic), and V(REST)(2) | –0.5 | 7 | V | |
Continuous power dissipation, PD | See Dissipation Rating | |||
Operating virtual junction temperature range, TJ | –40 | 150 | °C | |
Operating ambient temperature range, TA | –40 | 125 | °C | |
Lead temperature (soldering, 10 s), T(LEAD) | 260 | °C | ||
Storage temperature, Tstg | –65 | 125 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per JEDEC | Pin 7 (L2), pin 8 (VOUT), Pin 9 (5Vg) | ±800 | V | |
Pins 1–6 and 10–20 | ±2000 | |||||
Charged device model (CDM), per JEDEC | Corner pins (SCR1, AIN, SCR0, and CLP) | ±750 | ||||
Other pins | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Unregulated input voltage, V(driver) | 6 | 24 | V | ||
Unregulated input voltages, V(AIN) and V(ENABLE) | 0 | 24 | V | ||
Switch-mode pins | V(L1) | –1 | 17 | V | |
V(L2) | 5 | 5.5 | |||
Bootstrap voltages | V(Cboot1) | V(driver) + 10 | V | ||
V(Cboot2) | 8 | ||||
Logic levels (I/O), V(Rmod), V(logic),V(SCR0),V(SCR1),V(5Vg_ENABLE),V(RESET), V(AOUT), V(CLP), and V(REST) | 0 | 5.25 | V | ||
Operating ambient temperature range, TA | –40 | 125 | °C | ||
Logic levels (I/O), V(SCR0), V(SCR1), V(CLP) directly connected to V(logic) | V(logic) | V(logic) | V |
THERMAL METRIC(1) | TPIC74101-Q1 | UNIT | |
---|---|---|---|
PWP | |||
20 PINS | |||
RθJA(2) | Junction-to-ambient thermal resistance | 32 | °C/W |
RθJA(3) | Junction-to-ambient thermal resistance | 37.9 | |
RθJC(top) | Junction-to-case (top) thermal resistance | 22.7 | |
RθJB | Junction-to-board thermal resistance | 20.2 | |
ψJT | Junction-to-top characterization parameter | 0.7 | |
ψJB | Junction-to-board characterization parameter | 19.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.8 |
RθJA | TA ≤ 25°C POWER RATING |
DERATING FACTOR ABOVE TA = 25°C |
TA = 85°C POWER RATING |
TA = 125°C POWER RATING |
---|---|---|---|---|
32°C/W | 3.9 W | 31.25 mW/°C | 2.03 W | 0.781 W |
40°C/W | 3.125 W | 25 mW/°C | 1.625 W | 0.625 W |
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(driver) | Unregulated input voltage | 1.5 | 40 | V | ||
V(driver) | Start-up condition voltage | IO = 600 mA | 5 | V | ||
SOM | Soft-start ramp | CO = 36 μF (min) to 220 μF (max) | 4 | 20 | V/ms | |
CO = 220 μF (min) to 470 μF (max)(1) | 2 | 20 | ||||
I(standby) | Standby current | ENABLE = low | 10 | 20 | μA | |
Iq | Quiescent current | CLP = 0 V, V(driver) = 11 V, IO = 0 mA | 110 | 160 | μA | |
VO | Output voltage | DC | 5 | V | ||
VO | Output-voltage tolerance | Buck mode | 2% | |||
Low-Power or Boost or Boost/buck crossover mode | 3% | |||||
IO | Output current | V(driver)≥ 7 V | 1 | A | ||
IO(Boost) | Output current, boost mode | V(driver) = 2 V, see Note (2) | 200 | mA | ||
V(driver)= 1.5 V, see Note (2) | 120 | |||||
IPPn | Internal peak current limit (normal mode) | (1) | 1.75 | 2.5 | A | |
IPPl | Internal peak current limit (low-power mode) | (1) | 0.75 | 1.25 | A | |
IP | Peak current | V(driver) = 16 V, IO = 1 A, and L = 33 μH | 1.5 | A | ||
V(driver) | Boost/buck crossover voltage window | See Note (3) | 5 | 5.9 | V | |
Tot | Thermal shutdown(4) | 160 | 180 | 200 | °C | |
5Vg OUTPUT AND ENABLE | ||||||
rDS(on) | On-state resistance | 140 | 225 | mΩ | ||
IO | Output current | 400 | mA | |||
VI | 5Vg_ENABLE input-voltage range | –0.5 | VO | V | ||
VIH | 5Vg_ENABLE threshold high voltage | V(5Vg) = 5 V | 2.5 | 3 | 3.5 | V |
VIL | 5Vg_ENABLE threshold low voltage | V(5Vg) = 0 V | 1.5 | 2 | 2.5 | V |
V(hys) | Hysteresis voltage | 0.5 | 1 | V | ||
r(pd) | Internal pulldown resistor | 300 | 500 | 850 | kΩ | |
ENABLE | ||||||
VI | ENABLE input-voltage range | –0.5 | 40 | V | ||
VIH | ENABLE threshold high voltage | 8 V ≤ V(driver) ≤ 17 V | 2.5 | 3 | 3.5 | V |
6 V ≤ V(driver) < 8 V | 1.9 | 2.5 | 3.5 | |||
VIL | ENABLE threshold low voltage | VO = 5 V | 1.5 | 1.85 | 2.5 | V |
V(hys) | Hysteresis voltage | 8 V ≤ V(driver) ≤ 17 V | 0.5 | 1 | V | |
6 V ≤ V(driver) < 8 V | 0.1 | |||||
RESET | ||||||
V(th) | RESET threshold voltage | 4.51 | 4.65 | 4.79 | V | |
V(RESET) | RESET tolerance | 3% | ||||
t(RESET) | RESET time | C(REST) = 10 nF | 8 | 10 | 12 | ms |
C(REST)= 100 nF, see Note (1) | 80 | 100 | 120 | |||
VOL | RESET output low voltage | Isink = 5 mA | 450 | mV | ||
Isink = 1 mA | 84 | |||||
t(deglitch) | RESET deglitch time | See Note(1) | 8 | 10 | 12.5 | μs |
ALARM | ||||||
VI | Alarm input-voltage range | –0.5 | 40 | V | ||
VIL | Alarm threshold low voltage | 2.2 | 2.3 | 2.35 | V | |
VIH | Alarm threshold high voltage | 2.43 | 2.5 | 2.58 | V | |
V(hys) | Hysteresis voltage | 240 | mV | |||
VOL | Alarm output low voltage | Isink = 5 mA | 450 | mV | ||
Isink = 1 mA | 84 | |||||
LOW-POWER MODE (PULSE MODE) PFM | ||||||
IO(LPM) | Load current in low-power mode | V(driver) < 7 V | 50 | mA | ||
II(avg) | Average input current | V(driver) = 11 V, IO = 5 mA, CLP = low | 3.55 | mA | ||
VO | Output-voltage tolerance | VO = 5 V | 2.4% | 3% | ||
DIGITAL LOW-POWER MODE (CLP) | ||||||
VIH | High-level CLP input threshold voltage | Normal mode | 2.6 | V | ||
VIL | Low-level CLP input threshold voltage | Low-power mode | 1.15 | V | ||
SWITCHING PARAMETERS | ||||||
f(sw) | Switching frequency | V(Rmod) = 0 V, modulator OFF | 380 | kHz | ||
f(sw)ac | Operating-frequency accuracy | f(sw) = 380 kHz | 20% | |||
f(sw)min | Modulation minimum frequency | 230 | 285 | 385 | kHz | |
f(sw)max | Modulation maximum frequency | 390 | 480 | 590 | kHz | |
f(mod)span | Modulation span | 220 | kHz | |||
f(mod) | Modulation frequency | Rmod = 12 kΩ ±1% | 28 | kHz | ||
f(mod)ac | Modulation-frequency accuracy | 12% |
Maximum characteristic specified by design. | ||
IO = 0 mA–10 mA |
(1) Typical representation of input voltage vs output load current at TA = 25°C and 125°C, after the correct power-up sequence is invoked. | ||
(2) The dip in the output current at 5.8 V is caused by the buck/boost transition of the IC. | ||
(3) The output current is clipped to 1 A by the measurement setup. |
SCR1 = 0, SCR0 = 1, Input-Current Slew Rate = 6.25 A/μs, | ||
IL = 500 mA, V(driver) = 15 V |
SCR0 = 1, SCR1 = 1, Input-Current Slew Rate = 18.8 A/μs, | ||
IL = 500 mA, V(driver) = 15 V |
IL = 200 mA |
Rmod = 12 kΩ, IL = 200 mA |
IL = 400 mA | ||
These values represent conducted EMI results of a test board for display purposes only. Actual results may vary greatly depending on board layout and external components and must be verified in actual application. |
Maximum characteristic specified by design. | ||
IO = 0 mA–1 mA |
SCR0 = 0, SCR1 = 0, Input-Current Slew Rate = 2.8 A/μs, | ||
IL = 500 mA, V(driver) = 15 V | ||
SCR1 = 1, SCR0 = 0, Input-Current Slew Rate = 9.4 A/μs, | ||
IL = 500 mA, V(driver) = 15 V |
IL = 15 mA, CO = 47 μF | ||
Rmod = 12 kΩ, IL = 200 mA |
IL = 400 mA |
These values represent conducted EMI results of a test board for display purposes only. Actual results may vary greatly depending on board layout and external components and must be verified in actual application |