SLIS134C March   2011  – September 2015

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Operating Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Voltage Divider Mode
      3. 7.4.3 Rheostat Mode
    5. 7.5 Programming with I2C
      1. 7.5.1 I2C General Operation
        1. 7.5.1.1 I2C Interface
        2. 7.5.1.2 START and STOP Conditions
        3. 7.5.1.3 Data Validity and Byte Formation
        4. 7.5.1.4 Acknowledge (ACK) and Not Acknowledge (NACK)
      2. 7.5.2 I2C Write and Read Operation
        1. 7.5.2.1 Auto Increment Function
        2. 7.5.2.2 Write Operation
        3. 7.5.2.3 Repeated Start
        4. 7.5.2.4 Read Operation
    6. 7.6 Register Maps
      1. 7.6.1 Slave Address
      2. 7.6.2 TPL0102 Register Map
      3. 7.6.3 IVRA (Initial Value Register for Potentiometer A)
      4. 7.6.4 WRA (Wiper Resistance Register for Potentiometer A)
      5. 7.6.5 IVRB (Initial Value Register for Potentiometer B)
      6. 7.6.6 WRB (Wiper Resistance Register for Potentiometer B)
      7. 7.6.7 ACR (Access Control Register)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Adjustable Gain Non-Inverting Amplifier
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Digital to Analog Converter (DAC)
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Variable Current Sink
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
          1. 8.2.3.2.1 Compensation Components
        3. 8.2.3.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Power Sequence
    2. 9.2 Wiper Position Upon Power Up
    3. 9.3 Dual-Supply vs Single-Supply
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Two Potentiometers with 256-Position Resolution
  • Non-volatile Memory Stores Wiper Settings
  • 100 kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-up Response Time to Wiper Setting: <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL (Voltage-Divider Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-compatible Serial Interface
  • 2.7 V to 5.5 V Single-Supply Operation
  • ±2.25 V to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range from –40°C to 85°C
  • Shutdown Mode
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

2 Applications

  • Adjustable Gain Amplifiers and Offset Trimming
  • Adjustable Power Supplies
  • Precision Calibration of Set Point Thresholds
  • Sensor Trimming and Calibration
  • Mechanical Potentiometer Replacement

3 Description

The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.

The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.

The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPL0102 X2QFN (14) 2.00 mm × 2.00 mm
TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TPL0102 fbd_LIS134.gif