JAJSFI9 May 2018 TPL7407LA-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VOUT | OUT1 – OUT7 pin voltage for recommended operation | 0 | 30 | V |
VCOM | COM pin voltage range for full output drive | 6.5 | 30 | V |
VIL | IN1- IN7 input low voltage ("Off" high impedance output) | 0.9 | V | |
VIH | IN1- IN7 input high voltage ("Full Drive" low impedance output) | 1.5 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |
IDS | Continuous drain current | 0 | 500 | mA |