JAJSFI9 May 2018 TPL7407LA-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOL (VDS) | OUT1- OUT7 low-level output voltage | VIN ≥ 1.5 V | ID = 100 mA | 210 | 450 | mV | |
ID = 200 mA | 430 | 900 | |||||
VIL | IN1- IN7 low-level input voltage | ID = 5 µA | 0.9 | V | |||
VIH | IN1- IN7 high-level input voltage | ID = 100 mA | 1.5 | V | |||
IOUT(OFF) (IDS_OFF) | OUT1- OUT7 OFF-state leakage current | VOUT = 30 V, VIN ≤ 0.9 V | 10 | 500 | nA | ||
VF | Clamp forward voltage | IF = 200 mA | 1.4 | V | |||
IIN(off) | IN1- IN7 Off-state input current | VINX = 0 V | VOUT = 30 V | 500 | nA | ||
IIN(ON) | IN1- IN7 ON state input current | VINX = 1.5 V – 5 V | 10 | μA | |||
ICOM | Static current flowing through COM pin | VCOM = 6.5 V – 30 V | 17 | 30 | μA |