JAJSFI9 May 2018 TPL7407LA-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | VINX ≥ 1.65 V, Vpull-up = 30 V, Rpull-up = 48 Ω | 350 | ns | |||
tPHL | Propagation delay time, high- to low-level output | VINX ≥ 1.65 V, Vpull-up = 30 V, Rpull-up = 48 Ω | 350 | ns | |||
Ci | Input capacitance | VI = 0, | f = 100 kHz | 5 | pF |