JAJSFI9 May 2018 TPL7407LA-Q1
PRODUCTION DATA.
The TPL740LA-Q1 integrates seven low side NMOS transistors that are capable of sinking up to 600 mA and wide GPIO range capability.
The TPL7407LA-Q1 comprises seven high voltage, high current NMOS transistors tied to a common ground driven by internal level shifting and gate drive circuitry. The TPL7407LA-Q1 offers solutions to many interface needs, including solenoids, relays, lamps, small motors, and LEDs. Applications requiring sink currents beyond the capability of a single output may be accommodated by paralleling the outputs.
The TPL7407LA-Q1 also enables pin to pin replacement with legacy 7 channel darlington pair implementations.
This device can operate over a wide temperature range (–40°C to +125°C).