JAJSFI9 May 2018 TPL7407LA-Q1
PRODUCTION DATA.
The TPL7407LA-Q1 input interface is specified for standard 1.8 V through 5 V CMOS logic interface and can tolerate up to 30 V. At any input voltage the output drivers is going to be driven at its maximum when VCOM is greater than or equal to 6.5 V.