JAJSFI9 May 2018 TPL7407LA-Q1
PRODUCTION DATA.
The TPL7407LA-Q1 features a 1-MΩ input pull-down resistor. The presence of this resistor allows the input drivers to be tri-stated. When a high-impedance driver is connected to a channel input the TPL7407LA-Q1 detects the channel input as a low level input and remains in the OFF position. The input RC snubber helps improve noise tolerance when input drivers are in the high-impedance state.