JAJSFI9 May 2018 TPL7407LA-Q1
PRODUCTION DATA.
The number of coils driven is dependent on the coil current and on-chip power dissipation. The number of coils driven can be determined by Figure 3 or Figure 4.
For a more accurate determination of number of coils possible, use Equation 3 to calculate TPL7407LA-Q1 on-chip power dissipation PD:
where
In order to guarantee reliability of TPL7407LA-Q1 and the system, the on-chip power dissipation must be lower than or equal to the maximum allowable power dissipation (PD(MAX)) dictated by below equation Equation 4.
where
It is recommended to limit rhe TPL7407LA-Q1 IC’s die junction temperature to less than 125°C. The IC junction temperature is directly proportional to the on-chip power dissipation.