JAJSFI9 May 2018 TPL7407LA-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COM | 9 | — | Supply pin that must be tied to 6.5 V or higher for proper operation (see the Power Supply Recommendations section for more information) |
GND | 8 | — | Ground pin |
IN(X) | 1 | I | GPIO inputs that drives the outputs "low" (or sink current) when driven "high" |
2 | |||
3 | |||
4 | |||
5 | |||
6 | |||
7 | |||
OUT(X) | 10 | O | Driver output that sinks currents after input is driven "high" |
11 | |||
12 | |||
13 | |||
14 | |||
15 | |||
16 |