JAJSOQ1 October 2023 TPS1210-Q1
ADVANCE INFORMATION
The following table shows the design parameters for this application example.
PARAMETER | VALUE |
---|---|
Typical input voltage, VIN | 12 V |
Undervoltage lockout set point, VINUVLO | 6.5 V |
Maximum load current, IOUT | 25 A |
Short-circuit protection threshold, ISC | 40 A |
Short-circuit protection delay (tSC) | 1 ms |
Fault response | Auto-retry |
Current sensing | Low-side |