JAJSOQ1 October 2023 TPS1210-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input pins | VS, CS+, CS– to GND | –40 | 45 | V |
SRC to GND | –40 | 45 | ||
G1PU, G1PD, G2, BST to SRC | –0.3 | 19 | ||
ISCP, TMR, SCP_TEST to GND | –0.3 | 5.5 | ||
EN/UVLO, INP1, INP2, CS_SEL to GND, V(VS) > 0 V | –1 | 45 | ||
EN/UVLO, INP1, INP2, CS_SEL to GND, V(VS) ≤ 0 V | V(VS) | (40 + V(VS)) | ||
CS+ to CS– | –1 | 45 | ||
FLT to GND | –1 | 20 | ||
Sink current | I(FLT) | 10 | mA | |
I(CS+) to I(CS–), 1 ms | –100 | 100 | mA | |
Output pins | G1PU, G1PD, G2, BST to GND | –40 | 60 | V |
Operating junction temperature, Tj(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 |