JAJSM93B june 2022 – may 2023 TPS1641
PRODUCTION DATA
In the case of a short-circuit and overload current limit when the device interrupts current flow, the input inductance generates a positive voltage spike on the input, and the output inductance generates a negative voltage spike on the output. The peak amplitude of voltage spikes (transients) is dependent on the value of inductance in series to the input or output of the device. Such transients can exceed the absolute maximum ratings of the device if steps are not taken to address the issue. Figure 9-10 illustrates the transient protection circuit. Typical methods for addressing transients include:
TVS D1* and Schottky D2* are optional diodes for transient protection on the input and output.
Figure 9-10 Transient Protection with TPS1641x