JAJSM93B june 2022 – may 2023 TPS1641
PRODUCTION DATA
FLT is an open-drain output to indicate the overvoltage, IN to OUT short, overtemperature, current limit, and power limit events. Table 8-4 summarizes the state of FLT pin under different events. To prevent excessive dissipation in device during adjacent pin short test (FLT to EN/SHDN), pull up the FLT pin with a resistor (RFLT) such that sink current into FLT pin is less than 3 mA. Figure 8-16 shows the connection diagram for FLT pin with a pullup resistor.
Event, Condition | FLT Pin | Retry Delay With IDLY/PDLY = Open or GND for TPS16410, TPS16412, TPS16414, and TPS16416 | Retry Delay With Capacitor on IDLY/PDLY pin for TPS16410, TPS16412, TPS16414, and TPS16416 |
---|---|---|---|
Overvoltage protection (VOVP > VOVPR)(1) | Low | NA | NA |
IN to short detection (TPS16410, TPS16411, TPS16412, and TPS16413) | Low | No retry, latch off | No retry, latch off |
Thermal shutdown (TJ > TTSD) | Low | 620 ms | 8 × tPDLY/IDLY |
After current or power limiting timeout | Low | 620 ms | 8 × tPDLY/IDLY |