JAJSM93B june 2022 – may 2023 TPS1641
PRODUCTION DATA
Input overvoltage protection setpoints can be set by connecting resistors (R1, R2) from the IN pin to OVP pin. The value of resistors can be calculated using Equation 8 and Equation 9. To set the OVP rising setpoint to 32 V, R1 = 1 MΩ and R2 = 47 kΩ are selected.